MultiBase base

Item no. 5096680 | EAN 4012195067566

Product description
Product description
• Suitable for V25-B+C, V20-C and V10-C

• Pre-mounted and ready for connection

• For TN systems

• Multifunction terminals for easy circuit of series-mounted devices

• Upper parts can be rotated through 180 degrees


  • 5-year warranty
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • EurAsian Conformity
Technical data

Technical data

CO2 Footprint (GWP) Cradle-to-Gate 1,1152 kg CO2e / 1 Piece
Conductor cross-section, rigid (single-wire/multiwire), max. 35 mm²
Conductor cross-section, rigid (single-wire/multiwire), min. 2,5 mm²
Dimension 4-polig
Installation type DIN rail 35 mm
Network form TN
Operating temperature, max. 80 °C
Operating temperature, min. -40 °C
Permitted temperature range, max. 80 °C
Permitted temperature range, min. -40 °C
Pole version 4
Protection rating IP20
Signalling on device None
Version for 4-pole
All types

All types

Types Item no.
MB 1 5096648
MB 2 5096653
MB 3 5096665
MB 4 5096680
Downloads

Download

Download
Download
Download
Download

Download

MB 4 / 5096680
Download