External corner cover, trunking type WDK 60130

Item no. 6022162 | EAN 4012196020959

100 mm
130 mm
60 mm
60 x 130
Product description
Product description
External corner hood for changing the direction of the WDK trunking.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

Angle range, max. 90 mm
Angle range, min. 90 mm
Antibacterial treatment no
CO2 Footprint (GWP) Cradle-to-Gate 0,3761 kg CO2e / 1 Piece
Colour Stone grey; RAL 7030
Dimension 60x130mm
Dimension a 100 mm
Dimension H 130 mm
Fastening type Lockable
for duct dimension 60 x 130
Halogen-free no
Height 60 mm
Length 100 mm
Maintain electrical functions no
Material Polyvinylchloride
Permitted temperature range, max. 60 °C
Permitted temperature range, min. -5 °C
Protection rating IP30
Protection rating IK code IK04
Protective film no
Self-extinguishing yes
Trunking depth 60 mm
Version for Hood fitting
Width 130 mm
All types

All types

Types Length Width Height for duct dimension Colour Item no.
WDK HA60130GR 100 mm 130 mm 60 mm 60 x 130 Stone grey; RAL 7030 6022162
WDK HA60130CW 100 mm 130 mm 60 mm 60 x 130 Cream; RAL 9001 6160948
WDK HA60130LGR 100 mm 130 mm 60 mm 60 x 130 Light grey; RAL 7035 6182623
WDK HA60130RW 100 mm 130 mm 60 mm 60 x 130 Pure white; RAL 9010 6192343
Downloads

Download

EU declaration of conformity WDK HA60130GR / 6022162 , 0.11MB , pdf
Download

No invitation to tender text is available for this product.