External corner cover, trunking type WDK 60210

Item no. 6182666 | EAN 4012196676750

100 mm
210 mm
60 mm
60 x 210
Product description
Product description
External corner hood for changing the direction of the WDK trunking.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

Angle range, max. 90 mm
Angle range, min. 90 mm
Antibacterial treatment no
CO2 Footprint (GWP) Cradle-to-Gate 0,4229 kg CO2e / 1 Piece
Colour Light grey; RAL 7035
Dimension 60x210mm
Dimension a 100 mm
Dimension H 210 mm
Fastening type Lockable
for duct dimension 60 x 210
Halogen-free no
Height 60 mm
Length 100 mm
Maintain electrical functions no
Material Polyvinylchloride
Permitted temperature range, max. 60 °C
Permitted temperature range, min. -5 °C
Protection rating IP30
Protection rating IK code IK04
Protective film no
Self-extinguishing yes
Trunking depth 60 mm
Version for Hood fitting
Width 210 mm
All types

All types

Types Length Width Height for duct dimension Colour Item no.
WDK HA60210GR 100 mm 210 mm 60 mm 60 x 210 Stone grey; RAL 7030 6022197
WDK HA60210CW 100 mm 210 mm 60 mm 60 x 210 Cream; RAL 9001 6160964
WDK HA60210LGR 100 mm 210 mm 60 mm 60 x 210 Light grey; RAL 7035 6182666
WDK HA60210RW 100 mm 210 mm 60 mm 60 x 210 Pure white; RAL 9010 6192386
Downloads

Download

EU declaration of conformity WDK HA60210LGR / 6182666 , 0.11MB , pdf
Download

No invitation to tender text is available for this product.