Cable gland with locknut as a set

Item no. 7205660 | EAN 4012196028238

no
Pastel orange; RAL 2003
Product description
Product description
Robust cap nut cable gland with metric connecting thread to IEC 423, including pre-mounted locknut.

For high tightness requirements. Strain relief, torsion protection and tightness over the whole clamping area. Sealing ring made of polychloroprene/acrylonitrile butadiene rubber. Moulded shaped sealing lip on intermediate support, no connection thread sealing ring required.

VDE-tested according to DIN EN 50262, protection rating IP68 at 5 bar for 1 hr.

For maintenance of electrical function according to DIN 4102 Part 12 in connection with the closed junction boxes of the FireBox T series.

Colour: Pastel orange.
Technical data

Technical data

Bend protection no
CO2 Footprint (GWP) Cradle-to-Gate 0,0553 kg CO2e / 1 Piece
Colour Pastel orange; RAL 2003
Dimension M20
Dimension E 27 mm
Dimension E1 (mm) 27 mm
Dimension E2 27 mm
Dimension G M20 x 1,5 mm
Dimension L max. 30,5 mm
Dimension L min. 23,5 mm
Dimension L1 9 mm
Dimension L2 5 mm
Dimension L3 6 mm
Fibre-glass reinforced no
Flame-resistant acc. to VDE 0471/DIN 695 Part 2-1, test temperature 650°C
Flat cable gland no
For Ex zone Without
For Ex zone dust Without
For Ex zone gas Without
Halogen-free yes
Impact-resistant no
Material Polyamide
Permitted temperature range, max. 65 °C
Permitted temperature range, min. -20 °C
Protection rating IP68
Sealing area D, max. 13 mm
Sealing area D, min. 6 mm
Sealing insert, multiple no
Splittable gland no
Strain relief option yes
Thread M20 x 1,5
Thread increase 1,5 mm
Thread length 9 mm
Thread type Metric
Unstable torque 3,8 Nm
WAF 24
WAF 1 24 mm
WAF 2 24 mm
With locknut yes
All types

All types

Types Thread Sealing insert, multiple Colour Item no.
V-TEC VM16+ OR M16 x 1,5 no Pastel orange; RAL 2003 7205657
V-TEC VM20+ OR M20 x 1,5 no Pastel orange; RAL 2003 7205660
V-TEC VM25+ OR M25 x 1,5 no Pastel orange; RAL 2003 7205663
V-TEC VM32+ OR M32 x 1,5 no Pastel orange; RAL 2003 7205666
V-TEC VM40+ OR M40 x 1,5 no Pastel orange; RAL 2003 7205669
Downloads

Download

EU declaration of conformity V-TEC VM20+ OR / 7205660 , 0.11MB , pdf
Download

No invitation to tender text is available for this product.