Bases

Bases

These products are manufactured from regrind PVC. Due to the weight advantage, it offers free standing options. These products are extremely durable and cost effective. The Stop Block is a unique product that prevents parking errors in parking bays where space is limited and are fitted with cats-eyes for low light environments.

Square Base
Length 340 mm
Width 340 mm
Height 155 mm
Weight 6.25 kg
Hole Ø 50 mm

 

Round Base 50 mm
Length 270 mm
Width 270 mm
Height 65 mm
Weight 2.5 kg
Hole Ø 50 mm

 

Round Base 20 mm
Length 270 mm
Width 270 mm
Height 65 mm
Weight 2.5 kg
Hole Ø 20 mm

 

Heavy Delineator Base
Length 450 mm
Width 285 mm
Height 90 mm
Weight 9.25 kg
Hole Ø None

 

Medium Delineator Base
Length 440 mm
Width 300 mm
Height 75 mm
Weight 5.0 kg
Hole Ø None

 

Light Delineator Base
Length 490 mm
Width 310 mm
Height 70 mm
Weight 2.2 kg
Hole Ø None

 

Stop Block
Length 480 mm
Width 145 mm
Height 90 mm
Weight 5.5 kg
Hole Ø None

 

© 2014 OBO BETTERMANN GmbH & Co. KG | Imprint | Exclusion of liability | Data protection | Copyright | Articles