Melba Cones

Cones

Benefits

  • The heavy-based cones are stable and remain upright in windy weather conditions.
  • The soft road cones range is available in a varity of colours including the popular Dayglo Orange.
  • These cones are strong and ideal for the harsh conditions of South African roads.
  • UV resistant ink is used to colour the PVC cones.
  • Armco cones are economical and offer value for money.
Specifications
Heavy Base Cones
Height 450 mm 500 mm 750 mm  
Weight 1.3 kg 3.4 kg 4.5 kg  
Width 295 mm 290 mm 410 mm  
Soft Cones
Height 300 mm 450 mm 750 mm 920 mm
Weight 0.6 kg 1.1 kg 2.5 kg 5.0 kg
Cones

 

© 2014 OBO BETTERMANN GmbH & Co. KG | Imprint | Exclusion of liability | Data protection | Copyright | Articles