Guardrail

Guardrail

Armco Guardrail has gained international acceptance because it:

  • Marks the limit of safe travel and warns of danger
  • Reduces centreline crowding by increasing driver confidence
  • Restrains and guides out-of-control vehicles
  • Is highly visible at night due to reflective delineators

Guardrail

  • Guardrail available in effective lengths of 3.81m and 4m.
  • Special lengths available on request.
  • Individual sections may be curved to fit any radius from 3 to 45m.
  • Manufactured to SANS 1350.
  • End protection available in standard end wings and bullnose end wings.
  • Available either hot dip galvanized to SANS 121 / ISO 1461 or uncoated.
  • Installation guidelines available on request.

Guardrail Posts

  • Standard timber posts 1800mm long x 150-175mm diameter.
  • Domed and beveled tops available.
  • Pre-drilled for ease of installation.
  • Creosoted to preserve timber.
  • Timber posts conform to SANS 457.
  • Steel posts are manufactured to customer details on request.

Reflectors (Delineators)

  • Type D specified by Department of Transport.
  • Type V reflectors also available.
  • Manufactured from Chromadek to ensure long service life.
  • Retro-reflective material complies with provisions of CKS 191.
  • Colour coding to customer specification.
  • Slotted base for ease of installation.
  • Other basic materials available on request

 

© 2014 OBO BETTERMANN GmbH & Co. KG | Imprint | Exclusion of liability | Data protection | Copyright | Articles