VBS | Connection and fastening systems

10 mm² series connectors, polypropylene

Tested to EN 60998.
Steel terminals, steel screws, electrogalvanised, 12-pole, individual terminals detachable from strips using "twist'n'pull".
Captive upwards screw.
Max. approved ambient temperature to EN 60998: –5 to +80 °C.
Nominal cross-section 10 mm².
Nominal voltage 450 V.
Nominal current 57 A.
Max. attachment each side: 10 mm² single-wire or 6 mm² multi-wire/flexible.

Type

Colour

Pack.
pcs

Weight
kg/100 pcs.

Item No.

Shopping list

76 CE WS/EKL 2 S

White

10

4,300

2056372

76 CE SW/EKL 2 S

Black

10

4,300

2056380

PP

Polypropylene

Technical information

76 CE WS/EKL 2 S / 2056372

76 CE SW/EKL 2 S / 2056380

Terminal strip


Fabrikat: OBO BETTERMANN
Type: 76 CE WS/EKL 2 S
Item No.: 2056372

Einheit:
Terminal strip


Fabrikat: OBO BETTERMANN
Type: 76 CE SW/EKL 2 S
Item No.: 2056380

Einheit:

Terminal strip 76 CE

0 MB, PDF

76 CE WS/EKL 2 S / 2056372

On request

76 CE SW/EKL 2 S / 2056380

On request

Additional information

Catalogue

Connection and fastening systems

46,1 MB, PDF

Update: 19/1/2019