VBS | Connection and fastening systems

16 mm² series connectors, polypropylene

Tested to EN 60998.
Steel terminals, steel screws, electrogalvanised, 12-pole, individual terminals detachable from strips using "twist'n'pull".
Captive upwards screw.
Max. approved ambient temperature to EN 60998: –5 to +80 °C.
Nominal cross-section 16 mm².
Nominal voltage 450 V.
Nominal current 76 A.
Max. attachment each side: 16 mm² single-wire or 10 mm² multi-wire or 6 mm² flexible.

Type

Colour

Pack.
pcs

Weight
kg/100 pcs.

Item No.

Shopping list

78 CE WS/EKL 3 S

White

10

7,500

2056550

78 CE SW/EKL 3 S

Black

10

7,500

2056569

PP

Polypropylene

Technical information

78 CE WS/EKL 3 S / 2056550

78 CE SW/EKL 3 S / 2056569

Terminal strip


Fabrikat: OBO BETTERMANN
Type: 78 CE WS/EKL 3 S
Item No.: 2056550

Einheit:
Terminal strip


Fabrikat: OBO BETTERMANN
Type: 78 CE SW/EKL 3 S
Item No.: 2056569

Einheit:

Terminal strip 78 CE

0 MB, PDF

78 CE WS/EKL 3 S / 2056550

On request

78 CE SW/EKL 3 S / 2056569

2,8 MB, STP

Additional information

Catalogue

Connection and fastening systems

46,1 MB, PDF

Update: 19/1/2019