VBS | Connection and fastening systems

25 mm² series connectors, polypropylene

Tested to EN 60998.
Brass terminals, steel screws, electrogalvanised and transparently passivated, 12-pole, individual terminals detachable from strips.
Captive upwards screw.
Max. approved ambient temperature to EN 60998: –5 to +80 °C.
Nominal cross-section 25 mm².
Nominal voltage 750 V.
Nominal current 101 A.
Max. attachment each side: 25 mm² multi-wire or 16 mm² fine-wire.

Type

Colour

Pack.
pcs

Weight
kg/100 pcs.

Item No.

Shopping list

79 CE WS/EKL 4BE

White

10

11,200

2056577

79 CE SW/EKL 4BE

Black

10

11,200

2056585

PP

Polypropylene

Technical information

79 CE WS/EKL 4BE / 2056577

79 CE SW/EKL 4BE / 2056585

Terminal strip
79 CE WS/EKL 4BE


Brand OBO BETTERMANN
Type: 79 CE WS/EKL 4BE
Item No.: 2056577

Unit pcs
Terminal strip
79 CE SW/EKL 4BE


Brand OBO BETTERMANN
Type: 79 CE SW/EKL 4BE
Item No.: 2056585

Unit pcs

Terminal strip 79 CE

0 MB, PDF

79 CE WS/EKL 4BE / 2056577

On request

79 CE SW/EKL 4BE / 2056585

On request

Additional information

Catalogue

Connection and fastening systems

46,1 MB, PDF

Update: 19/1/2019