VBS | Connection and fastening systems

35 mm² series connectors, polypropylene

Tested to EN 60998.
Brass terminals, steel screws, electrogalvanised, 12-pole, individual terminals detachable from strips.
Captive upwards screw.
Max. approved ambient temperature to EN 60998: –5 to +80 °C.
Nominal cross-section 35 mm².
Nominal voltage 750 V.
Nominal current 125 A.
Max. attachment each side: 35 mm² multi-wire or 25 mm² fine-wire.

Type

Colour

Pack.
pcs

Weight
kg/100 pcs.

Item No.

Shopping list

80 CE WS/EKL 5E

White

10

17,400

2056590

80 CE SW/EKL 5E

Black

10

17,400

2056593

PP

Polypropylene

Technical information

80 CE WS/EKL 5E / 2056590

80 CE SW/EKL 5E / 2056593

Terminal strip


Fabrikat: OBO BETTERMANN
Type: 80 CE WS/EKL 5E
Item No.: 2056590

Einheit:
Terminal strip


Fabrikat: OBO BETTERMANN
Type: 80 CE SW/EKL 5E
Item No.: 2056593

Einheit:

Terminal strip 80 CE

0 MB, PDF

80 CE WS/EKL 5E / 2056590

On request

80 CE SW/EKL 5E / 2056593

On request

Additional information

Catalogue

Connection and fastening systems

46,1 MB, PDF

Update: 19/1/2019