VBS | Connection and fastening systems

4 mm² series connector, polyamide

Brass terminals, steel screws, galvanised and blue passivated, 12-pole, individual terminals detachable.
Captive upwards screw.
Nominal cross-section mm².
Nominal voltage V.
Nominal current 32 A.
Max. attachment each side: 4 mm² single-wire or 2.5 mm² multi-wire.
Maximum approved ambient temperature to EN 60998: -5 to +85 °C.

Type

Colour

Shipping
box
pcs

Pack.
pcs

Weight
kg/100 pcs.

Item No.

Shopping list

72 VDE/EKL 0E PA

Transparent

500

10

2,000

2055929

PA

Polyamide

Technical information

72 VDE/EKL 0E PA / 2055929

Terminal strip
72 VDE/EKL 0E PA


Fabrikat: OBO BETTERMANN
Type: 72 VDE/EKL 0E PA
Item No.: 2055929

Einheit: pcs

Terminal strip 72 CE; 72 VDE

0 MB, PDF

72 VDE/EKL 0E PA / 2055929

4,3 MB, STP

Additional information

Catalogue

Connection and fastening systems

46,1 MB, PDF

Update: 19/1/2019