VBS | Connection and fastening systems

4 mm² series connectors, polypropylene

Tested to EN 60998.
Steel terminals, steel screws, electrogalvanised, 12-pole, individual terminals detachable from strips using "twist'n'pull".
Captive upwards screw.
Max. approved ambient temperature to EN 60998: –5 to +80 °C.
Nominal cross-section mm².
Nominal voltage 450 V.
Nominal current 32 A.
Max. attachment each side: 4 mm² single-wire or 2.5 mm² multi-wire/flexible.

Type

Colour

Shipping
box
pcs

Pack.
pcs

Weight
kg/100 pcs.

Item No.

Shopping list

72 CE WS/EKL 0 S

White

500

10

1,800

2056070

72 CE SW/EKL 0 S

Black

500

10

1,800

2056089

PP

Polypropylene

Technical information

72 CE WS/EKL 0 S / 2056070

72 CE SW/EKL 0 S / 2056089

Terminal strip


Fabrikat: OBO BETTERMANN
Type: 72 CE WS/EKL 0 S
Item No.: 2056070

Einheit:
Terminal strip


Fabrikat: OBO BETTERMANN
Type: 72 CE SW/EKL 0 S
Item No.: 2056089

Einheit:

Terminal strip 72 CE; 72 VDE

0 MB, PDF

72 CE WS/EKL 0 S / 2056070

On request

72 CE SW/EKL 0 S / 2056089

2,8 MB, STP

Additional information

Catalogue

Connection and fastening systems

46,1 MB, PDF

Update: 19/1/2019