Transient and lightning protection systems

PV complete block 1500 V DC

Type 2 surge protection for PV plants.

• Surge protection according to IEC 60364-7-712 (VDE 0100-712)
• Arresting capacity of 20 kA per pole and up to 40 kA (8/20)
• Error-resistant Y circuit with status display
• The FS variant possesses a potential-free changeover contact for remote signalling

Application: Surge protection devices for PV systems.

Type

U max
DC
V

Version

Pack.
pcs

Weight
kg/100 pcs.

Item No.

Shopping list

V-PV-T2-1500

1500

Y configuration

1

33,800

5094210

V-PV-T2-1500

U max DC

Uc DC

1500

SPD to EN 61643-11

 

Type 2

Lightning protection zone LPZ

 

1→3

Nominal discharge current (8/20)

In

20

Maximum discharge current (8/20 μs)

Imax

40

Voltage protection level

Up

Response time

tA

Temperature range

ϑ

-40-80

Protection rating

 

IP20

Division unit TE (17.5 mm)

 

4

Connection cross-section rigid

 

2,5-35

Connection cross-section, multi-wire

 

2,5-35

Connection cross-section, flexible

 

2,5-35

Connection options

Technical information

V-PV-T2-1500 / 5094210

SurgeController V-PV

Type 2 surge protection for PV plants.

• Surge protection according to IEC 60364-7-712 (VDE 0100-712)
• Arresting capacity of 20 kA per pole and up to 40 kA (8/20)
• Error-resistant Y circuit with status display
• The FS variant possesses a potential-free changeover contact for remote signalling

Application: Surge protection devices for PV systems.

Fabrikat: OBO BETTERMANN
Type: V-PV-T2-1500
Item No.: 5094210

Einheit:

EC DOC PV complete block, 1,500 V DC, type 2

0,1 MB, PDF

Mounting instructions V-PV-T2-1500...FS

2,9 MB, PDF

V-PV-T2-1500 / 5094210

On request

GOST certificate of conformity

3 MB, PDF

Additional information

Catalogue

Transient and lightning protection systems

26,2 MB, PDF

Brochure

Lightning and surge protection for maximum safety

8 MB, PDF

Brochure

Guide to photovoltaic systems

0,9 MB, PDF

Update: 25/1/2019