Transient and lightning protection systems

PV housing for inverter with 1 MP tracker, type 2

System solution for photovoltaic inverter with 1 separate MPP tracker

• Varistor arrestor, connectable with cut-off unit in error-resistant Y circuit to VDE 0100-712 (50539-12)
• Low DC protection level: • Low DC protection level: • Per protection device, there are 8 terminals up to 6 mm² pre-mounted in the housing, up to 30 A DC per terminal
• Pre-mounted in polycarbonate housing (IP65), UV-resistant for the use outside, including cable gland kit


For DC protection of the inverter in photovoltaic systems.
If there is a danger of condensation forming through wind, ice, temperature or sunlight, further measures may be necessary!

Type

U max
DC
V

Version

Pack.
pcs

Weight
kg/100 pcs.

Item No.

Shopping list

VG-C DCPH-MS1000

1000

Type 2 in housing
with terminals

1

154,000

5088691

VG-C DCPH-MS1000

U max DC

Uc DC

1000

SPD to EN 61643-11

 

Type 2

Lightning protection zone LPZ

 

1→2

Impulse discharge current (10/350)

Iimp

Nominal discharge current (8/20)

In

20

Maximum discharge current (8/20 μs)

Imax

40

Voltage protection level

Up

Response time

tA

Connection cross-section rigid

 

0,5-6

Connection cross-section, flexible

 

0,5-6

Temperature range

ϑ

-40-+80

Protection rating

 

IP 65

Connection options

Technical information

VG-C DCPH-MS1000 / 5088691

Technical information, VG-C/DC-PH1000-4K

0,2 MB, PDF

VG-C DCPH-MS1000 / 5088691

On request

GOST certificate of conformity

3 MB, PDF

DEKRA test report V20-PH

2,6 MB, PDF

VDE test report V20-PH

2,1 MB, PDF

Additional information

Catalogue

Transient and lightning protection systems

26,2 MB, PDF

Brochure

Lightning and surge protection for maximum safety

8 MB, PDF

Update: 24/1/2019