PV system solution, type 1+2, with MC4 connector for inverter with 2 MPP trackers, 900 V DC

Item no. 5088565 | EAN 4012196440580

5088565 / VG-BC900S11
IP66
Product description

Product description

System solution, type 1+2, with MC4 connector for photovoltaic inverter with 2 separate MPP trackers

• Varistor arrester, connectable with cut-off unit in error-resistant Y circuit to VDE 0100-712 (50539-12)
• Type 1+2 combination arrester for lightning protection equipotential bonding to EN 62305 (VDE 0185-305)
• Low DC voltage protection level: < 3.0 kV (Voc max = 900V DC with V25-B+C/0-450PV)
• One PV string input (MC4 plug connector) at one MPP inverter input, up to 30A DC per terminal
• Pre-mounted in polycarbonate housing (IP66), UV-resistant for use outside

For DC protection of the inverter of photovoltaic systems.

If there is a danger of condensation forming through wind, ice, temperature or sunlight, further measures may be necessary!


  • 5-year warranty
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Protection device to DIN EN 61643-11 or IEC 61643-11
  • Transition from LPZ 1 to LPZ 2
  • Installation electrotechnical expertise
Technical data

Technical data

Blow-out no
Cable type for surge protection devices Power cable DC (PV)
Colour Light grey; RAL 7035
Conductor cross-section, flexible (fine-wire), min. 25 mm²
Conductor cross-section, rigid (single-wire/multiwire), max. 35 mm²
DC network form yes
Depth 113 mm
Dimension 900V DC
Equipped with load-break switch no
Installation type Pre-mounted in the housing
IT network form no
Lightning protection zone LPZ 0→2
Lightning surge current (10/350 μs) 7 kA
Max. Input current per string 30 A
Max. Input voltage DC 900 V
Max. Output current 30 A
Max. PV voltage 900 V
Maximum continuous voltage DC 900
Maximum discharge current (8/20 μs) 50 kA
Monitoring function no
Network form DC
Nominal discharge current (8/20 µs) 30 kA
Nominal discharge current (8/20 µs) [L-N] 30 kA
Number of cable entries 8
Number of inputs 1
Number of string inputs 1
Operating temperature, max. 80 °C
Operating temperature, min. -40 °C
Other network form no
Permitted temperature range, max. 60 °C
Permitted temperature range, min. -5 °C
Pole number 3
Protection rating IP66
Protection rating IK code IK05.
Remote signalling no
Response time <25 ns
Signalling on device Visual
SPD to EN 61643-11 Type 1+2
SPD to IEC 61643-1 Class I+II
Test class, type 1 yes
Test class, type 2 yes
Test class, type 3 no
TN network form no
TN-C network form no
TN-C-S network form no
TN-S network form no
TT network form no
Type of entry MC4
Version for For two MPPs and with MC4 connection

Dimensions

Height 190 mm
Width 240 mm

Connectivity options

Arrester surge current (8/20 µs) [total] 60 kA
All types

All types

Types Protection rating Item no. Quantity SSU
VG-BC900S11 IP66 5088565
1 piece
Downloads

Download

Declaration of conformity VG-BC900S11 / 5088565 , 0.17MB , pdf
Download

Download
Download

VG-BC900S11 / 5088565
Download