Transient and lightning protection systems

PV housing

System solution for photovoltaic inverter with 1 MPP tracker

• Varistor arrestor, connectable with cut-off unit in error-resistant Y circuit to VDE 0100-712 (50539-12)
• Low DC protection level: • Low DC protection level: • Low DC protection level: • For each protection device, there are 10 terminals up to 6 mm² pre-mounted in the housing, up to 30 A DC per terminal
• Pre-mounted in polycarbonate housing (IP65), UV-resistant for use outside, including cable gland kit

For DC protection of the inverter in photovoltaic systems.
If there is a danger of condensation forming through wind, ice, temperature or sunlight, further measures may be necessary!

Type

U max
DC
V

Version

Pack.
pcs

Weight
kg/100 pcs.

Item No.

Shopping list

VG-BC DCPH-MS900

900

Type 1+2
in housing with terminals

1

160,000

5088692

VG-BC DCPH-MS600

600

Type 1+2
in housing with terminals

1

159,000

5088693

VG-BC DCPH-MS900

U max DC

Uc DC

900

600

SPD to EN 61643-11

 

0→2

0→2

Lightning protection zone LPZ

 

30

30

Impulse discharge current (10/350)

Iimp

Nominal discharge current (8/20)

In

0,5-6

0,5-6

Maximum discharge current (8/20 μs)

Imax

-40-+80

-40-+80

Voltage protection level

Up

Response time

tA

Connection cross-section rigid

 

Connection cross-section, flexible

 

Temperature range

ϑ

Protection rating

 

Connection options

Technical information

VG-BC DCPH-MS900 / 5088692

VG-BC DCPH-MS600 / 5088693

Technical information, V 20-C/DC-PH-MS

0,2 MB, PDF

VG-BC DCPH-MS900 / 5088692

On request

VG-BC DCPH-MS600 / 5088693

On request

GOST certificate of conformity

3 MB, PDF

DEKRA test report V20-PH

2,6 MB, PDF

VDE test report V20-PH

2,1 MB, PDF

Additional information

Catalogue

Transient and lightning protection systems

26,2 MB, PDF

Brochure

Lightning and surge protection for maximum safety

8 MB, PDF

Update: 24/1/2019