VBS | Connection and fastening systems

6 mm² series connectors, polyamide

Tested to EN 60998.
Brass terminals, nickel-plated, steel screws, electrogalvanised and blue passivated, 12-pole, individual terminals detachable.
Captive upwards screw.
Nominal cross-section 6 mm²
Nominal voltage 450 V
Nominal current 41 A
Max. attachment each side: 6 mm² single-wire or 4 mm² fine-wire.
Maximum approved ambient temperature to EN 60998: ‒5 to +85 °C.

Type

Colour

Pack.
pcs

Weight
kg/100 pcs.

Item No.

Shopping list

74 VDE/EKL 1BEF2

Transparent

10

3,580

2056143

PA

Polyamide

Technical information

74 VDE/EKL 1BEF2 / 2056143

Terminal strip
74 VDE/EKL 1BEF2


Fabrikat: OBO BETTERMANN
Type: 74 VDE/EKL 1BEF2
Item No.: 2056143

Einheit: pcs

Terminal strip 74 CE; 74 VDE

0 MB, PDF

74 VDE/EKL 1BEF2 / 2056143

On request

Additional information

Catalogue

Connection and fastening systems

46,1 MB, PDF

Update: 19/1/2019