VBS | Connection and fastening systems

6 mm² series connectors, polypropylene

Tested to EN 60998.
Steel terminals, steel screws, electrogalvanised, 12-pole, individual terminals detachable from strips using "twist'n'pull".
Captive upwards screw.
Max. approved ambient temperature to EN 60998: –5 to +80 °C.
Nominal cross-section mm².
Nominal voltage 450 V.
Nominal current 41 A.
Max. attachment each side: 6 mm² single-wire or 4 mm² fine-wire.

Type

Colour

Shipping
box
pcs

Pack.
pcs

Weight
kg/100 pcs.

Item No.

Shopping list

74 CE WS/EKL 1 S

White

200

10

2,600

2056224

74 CE SW/EKL 1 S

Black

200

10

2,600

2056232

PP

Polypropylene

Technical information

74 CE WS/EKL 1 S / 2056224

74 CE SW/EKL 1 S / 2056232

Terminal strip
74 CE WS/EKL 1 S


Brand OBO BETTERMANN
Type: 74 CE WS/EKL 1 S
Item No.: 2056224

Unit pcs
Terminal strip
74 CE SW/EKL 1 S


Brand OBO BETTERMANN
Type: 74 CE SW/EKL 1 S
Item No.: 2056232

Unit pcs

Terminal strip 74 CE; 74 VDE

0 MB, PDF

74 CE WS/EKL 1 S / 2056224

On request

74 CE SW/EKL 1 S / 2056232

On request

Additional information

Catalogue

Connection and fastening systems

46,1 MB, PDF

Update: 19/1/2019