- Product description
-
Product description
Coaxial data line protection for TV reception systems
• Protects up to four SAT lines
• Protects one terrestrial line, e.g. DVB-T.
• Simple mounting using screws and holder
• With F-connector
• Optimum transmission behaviour with 75 Ohm technology.
Application: Protection of TV and SAT systems, multi-switches, receivers and DVB-T receivers
- Technical data
-
Technical data
Arrestor monitoring no Cable type for surge protection devices Data cable COAX Capacity (wire-earth) <500 pF Capacity (wire-wire) <500 pF Cut-off frequency 2800 MHz Dimension 70V Earthing via: Connection cable Explosion-tested version no Impulse durability wire-earth C2: 10 kV / 5 kA (8/20µs) Impulse durability wire-wire C2: 10 kV / 5 kA (8/20µs) Insertion loss ≤3 dB Insulation resistance >1 GΩ Kategorie Type 2+3 / C2+C1 Lightning impulse current 2,5 kA Lightning impulse current | terrestrial input 1 Lightning protection zone LPZ 1→3 Maximum continuous voltage AC 130 Maximum continuous voltage DC 185 Maximum continuous voltage Vc | SAT inputs 22 V Maximum continuous voltage Vc | terrestrial input 70 V Nominal discharge current | SAT inputs 300 A Nominal load current AC 1,4 Nominal load current DC 2 A Number of poles 5 Permitted temperature range, max. 80 °C Permitted temperature range, min. -40 °C Plug-in system F Protection level <800 V Protection level wire-earth <800 V Protection level wire-wire <800 V Protection level | SAT inputs at In <45 V Protection level | Terrestrial input at In <500 V Protection rating IP10 Response time <1 ns Return loss >30 Screening Direct Shielding connection available yes Signalling on device None SPD to IEC 61643-21 Class II+III / C2+C1 Telecommunications contact no Testing standard IEC 61643-21 Total discharge current (10/350) 5 Total discharge current (8/20) 0,5 kA Version for Fine protection device Wave resistance 75 Ω - All types
- Downloads
-
Data sheet TV 4+1 / 5083400 , 0.23MB , pdfDeclaration of conformity TV 4+1 / 5083400 , 0.15MB , pdfSelection aid Selection aid, surge protection , 2.00MB , pdfTechnical information Technical information, TV 4+1 protection device , 2.00MB , pdf
English