- Product description
-
Product description
Data cable protection device for telecommunications equipment
• Low protection level at a high current load
• "Push-in" terminals for quick installation
• Bandwidth-optimised for secure transmission
• Surface mounting
• Visual function display
Application: DSL systems, IP connections, ISDN or analogue telecommunications
- Technical data
-
Technical data
Arrestor monitoring no Cable type for surge protection devices Telecommunications line Capacity (wire-earth) <10 pF Capacity (wire-wire) <50 pF Colour White Connection cross-section, flexible, max. 0,75 mm² Connection cross-section, flexible, min. 0,14 mm² Connection cross-section, multi-wire, max. 0,75 mm² Connection cross-section, multi-wire, min. 0,14 mm² Connection cross-section, rigid, max. 0,75 mm² Connection cross-section, rigid, min. 0,14 mm² Cut-off frequency 100 MHz Dimension 170V Explosion-tested version no Impulse durability wire-earth C2: 18 kV / 9 kA (8/20µs) Impulse durability wire-wire C2: 18 kV / 9 kA (8/20µs) Insertion loss ≤3 dB Insulation resistance >1 MΩ Kategorie Type 1+2+3 / D1+C2+C1 Lightning impulse current 2,5 kA Lightning protection zone LPZ 0→3 Material Plastic Maximum continuous voltage AC 120 Maximum continuous voltage DC 170 Nominal load current AC 0,14 Nominal load current DC 0,2 A Number of poles 4 Permitted temperature range, max. 80 °C Permitted temperature range, min. -40 °C Plug-in system RJ11 Protection level wire-earth <650 V Protection level wire-wire <300 V Protection level, shield-earth (S-PE) 850 V Protection rating IP54 Screening Indirect Series resistance per wire 9 Ω ± 10 % Shielding connection available yes Signalling on device Visual SPD to IEC 61643-21 Class I+II+III / D1+C2+C1 Telecommunications contact no Testing standard IEC 61643-21 Total discharge current (10/350) D1: 12,5 Total discharge current (8/20) 25 kA - All types
- Downloads
-
Data sheet TD-4/I / 5081690 , 0.29MB , pdfDeclaration of conformity TD-4/I / 5081690 , 0.15MB , pdfREACH Declaration of conformity TD-4/I / 5081690 , 0.12MB , pdfSelection aid Selection aid, surge protection , 2.00MB , pdfMounting instructions Mounting instructions, Tele Defender TD-4/I-TAE-F , 0.10MB , pdf
English