Connection terminal for through-wiring

Item no. 5012010 | EAN 4012196190386

Product description

Product description

Connection terminal type: AS 3 x 16

Connection cross-section: 3 x 1.5 - 16 mm² rigid/ multiple strands

3 x 1.5 - 10 mm² fine-wire/with wire end sleeve

Stripping length: 16 mm

Rec. tightening torque: 1.2 Nm

Nominal current: 50 A

Width: 17.5 mm (1 PU)


For EMC-optimised V through-wiring to IEC 60364-5-53 (VDE 0100-534).
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • EurAsian Conformity
Technical data

Technical data

Colour Light grey; RAL 7035
Conductor cross-section, rigid (single-wire/multiwire), max. 16 mm²
Dimension 16mm²
Maximum back-up fuse 50 A
OBO_Nominal load current (input/output terminal) 50 A
Pole number 3
Version for 3 x 16 mm²

Connectivity options

Conductor cross-section, rigid (single-wire/multiwire), min. 1,5 mm²
Max. mains-side overcurrent protection 50
All types

All types

Types Item no. Quantity SSU
AS 3x16 5012010
5 piece
Downloads

Download

Download

REACH Declaration of conformity AS 3x16 / 5012010 , 0.09MB , pdf
RoHS Declaration of conformity AS 3x16 / 5012010 , 0.13MB , pdf

Download
Download

No invitation to tender text is available for this product.