VBS | Connection and fastening systems

Distribution box, 12 division units, empty Polystyrene

Surface-mounted distribution box, with protective insulation for max. 12 division units. There are 11 break-out openings (10x Ø20 and 1x Ø20/25/32) on both the upper and lower sides incl. pre-mounted 35 mm hat profile support rail. The four screw cover caps supplied prevent unwanted "voltage carry over".

The PS distribution boxes are suitable for mounting in interiors and in protected exteriors.

Type

Colour

Dimension
LxWxH
mm

Pack.
pcs

Weight
kg/100 pcs.

Item No.

Shopping list

SDB 12L PS

Light grey

286x202x125

1

120,000

2008832

SDB 12L PC

Light grey

286x202x125

1

134,000

2008872

PS

Polystyrene

PC

Polycarbonate

Technical information

SDB 12L PS / 2008832

SDB 12L PC / 2008872

Small distributor
SDB 12L PS


Fabrikat: OBO BETTERMANN
Type: SDB 12L PS
Item No.: 2008832

Einheit: pcs
Small distributor
SDB 12L PC


Fabrikat: OBO BETTERMANN
Type: SDB 12L PC
Item No.: 2008872

Einheit: pcs

Installation distributors SDB 03; SDB 05; SDB 09; SDB 12

0,1 MB, PDF

SDB 12L PS / 2008832

On request

SDB 12L PC / 2008872

On request

VDE symbol approval, small distributor SDB...

0,6 MB, PDF

Additional information

Catalogue

Connection and fastening systems

46,1 MB, PDF

Brochure

SDB small distributor series

3,1 MB, PDF

Update: 25/1/2019