VBS | Connection and fastening systems

Distribution box, 3 division units, empty Polycarbonate

The PC distribution boxes are suitable for mounting for interior and exterior use.

Surface-mounted distribution box, with protective insulation for max. 3 division units. There are 3 break-out openings (2x Ø20 and 1x Ø20/25) on both the upper and lower sides incl. pre-mounted 35 mm hat profile support rail. The four screw cover caps supplied prevent unwanted "voltage carry over".

Type

Colour

Dimension
LxWxH
mm

Pack.
pcs

Weight
kg/100 pcs.

Item No.

Shopping list

SDB 03L PC

Light grey

150x190x125

1

78,000

2008860

SDB 03L PS

Light grey

150x190x125

1

69,000

2008820

PS

Polystyrene

PC

Polycarbonate

Technical information

SDB 03L PC / 2008860

SDB 03L PS / 2008820

Small distributor
SDB 03L PC


Brand OBO BETTERMANN
Type: SDB 03L PC
Item No.: 2008860

Unit pcs
Small distributor
SDB 03L PS


Brand OBO BETTERMANN
Type: SDB 03L PS
Item No.: 2008820

Unit pcs

Installation distributors SDB 03; SDB 05; SDB 09; SDB 12

0,1 MB, PDF

SDB 03L PC / 2008860

On request

SDB 03L PS / 2008820

On request

VDE symbol approval, small distributor SDB...

0,6 MB, PDF

Additional information

Catalogue

Connection and fastening systems

46,1 MB, PDF

Brochure

SDB small distributor series

3,1 MB, PDF

Update: 24/1/2019