VBS | Connection and fastening systems

Distribution box, 5 division units, empty Polycarbonate

The PC distribution boxes are suitable for mounting for interior and exterior use.

Surface-mounteddistribution box, with protective insulation for max. 5 division units. There are 5 break-out openings (4x Ø20 and 1x Ø20/25) on both the upper and lower sides incl. pre-mounted 35 mm hat profile support rail. The four screw cover caps supplied prevent unwanted "voltage carry over".

Type

Colour

Dimension
LxWxH
mm

Pack.
pcs

Weight
kg/100 pcs.

Item No.

Shopping list

SDB 05L PC

Light grey

190x150x125

1

78,500

2008864

SDB 05L PS

Light grey

190x150x125

1

69,500

2008824

PS

Polystyrene

PC

Polycarbonate

Technical information

SDB 05L PC / 2008864

SDB 05L PS / 2008824

Small distributor
SDB 05L PC


Fabrikat: OBO BETTERMANN
Type: SDB 05L PC
Item No.: 2008864

Einheit: pcs
Small distributor
SDB 05L PS


Fabrikat: OBO BETTERMANN
Type: SDB 05L PS
Item No.: 2008824

Einheit: pcs

Installation distributors SDB 03; SDB 05; SDB 09; SDB 12

0,1 MB, PDF

SDB 05L PC / 2008864

On request

SDB 05L PS / 2008824

On request

VDE symbol approval, small distributor SDB...

0,6 MB, PDF

Additional information

Catalogue

Connection and fastening systems

46,1 MB, PDF

Brochure

SDB small distributor series

3,1 MB, PDF

Update: 24/1/2019