VBS | Connection and fastening systems

Distribution box, 5 division units, with screwless terminal

Surface-mounteddistribution box, with protective insulation for max. 5 division units. There are 5 break-out openings (4x Ø20 and 1x Ø20/25) on both the upper and lower sides incl. pre-mounted 35 mm hat profile support rail. The four screw cover caps supplied prevent unwanted "voltage carry over".

Suitable for interior and exterior mounting
VDE-tested to DIN EN 61439
Accessories:
· Terminal strip set consisting of: One PE/N terminal (1x25² and 1x16² screw terminal points, 2x4² and 12x2.5² screwless terminals), mini hat profile rail, mounting instructions and fastening set
· Self-adhesive pictograms for installation labelling      
· Four elastic cable entries Ø20 mm for cable diameters 0‒17 mm
· One elastic cable entry Ø25 mm for cable diameter 0‒22 mm
· Two stainless steel external fastenings
· Cover strip for closing off unused separation units

Type

Terminals

Colour

Dimension
LxWxH
mm

Pack.
pcs

Weight
kg/100 pcs.

Item No.

Shopping list

SDB 05 PC

Connector

Light grey

190x150x125

1

76,040

2008844

PC

Polycarbonate

Technical information

SDB 05 PC / 2008844

Small distributor
SDB 05 PC


Brand OBO BETTERMANN
Type: SDB 05 PC
Item No.: 2008844

Unit pcs

Installation distributors SDB 03; SDB 05; SDB 09; SDB 12

0,1 MB, PDF

Mounting instructions Distribution box SDB .. PS, SDB .. PC

6,6 MB, PDF

SDB 05 PC / 2008844

13,7 MB, STP

VDE symbol approval, small distributor SDB...

0,6 MB, PDF

Additional information

Catalogue

Connection and fastening systems

46,1 MB, PDF

Brochure

SDB small distributor series

3,1 MB, PDF

Update: 24/1/2019