VBS | Connection and fastening systems

Distribution box, 9 division units, empty Polystyrene

Surface-mounted distribution box, with protective insulation for max. 9 division units. There are 9 break-out openings (8x Ø20 and 1x Ø20/25/32) on both the upper and lower sides incl. pre-mounted 35 mm hat profile support rail. The four screw cover caps supplied prevent unwanted "voltage carry over".

The PS distribution boxes are suitable for mounting in interiors and in protected exteriors.

Type

Colour

Dimension
LxWxH
mm

Pack.
pcs

Weight
kg/100 pcs.

Item No.

Shopping list

SDB 09L PS

Light grey

240x191x125

1

96,000

2008828

SDB 09L PC

Light grey

240x191x125

1

108,000

2008868

PS

Polystyrene

PC

Polycarbonate

Technical information

SDB 09L PS / 2008828

SDB 09L PC / 2008868

Small distributor
SDB 09L PS


Fabrikat: OBO BETTERMANN
Type: SDB 09L PS
Item No.: 2008828

Einheit: pcs
Small distributor
SDB 09L PC


Fabrikat: OBO BETTERMANN
Type: SDB 09L PC
Item No.: 2008868

Einheit: pcs

Installation distributors SDB 03; SDB 05; SDB 09; SDB 12

0,1 MB, PDF

SDB 09L PS / 2008828

On request

SDB 09L PC / 2008868

On request

VDE symbol approval, small distributor SDB...

0,6 MB, PDF

Additional information

Catalogue

Connection and fastening systems

46,1 MB, PDF

Brochure

SDB small distributor series

3,1 MB, PDF

Update: 24/1/2019