VBS | Connection and fastening systems

Distribution box, 9 division units, with screw terminal

Suitable for interior and protected exterior mounting
Accessories:
·Terminal strip set consisting of: Two PE/N terminals each with 4x 16 mm² screw terminal points, mini hat profile rail, mounting instructions and fastening set
· Self-adhesive pictograms for installation labelling and labelling of the connected consumers;
· Six elastic cable entries Ø20 mm for cable diameters 0‒17 mm
· One elastic cable entry Ø25 mm for cable diameter 0‒22 mm
· One elastic cable entry Ø32 mm for cable diameter 0‒28 mm

Surface-mounted distribution box, with protective insulation for max. 9 division units. There are 9 break-out openings (8x Ø20 and 1x Ø20/25/32) on both the upper and lower sides incl. pre-mounted 35 mm hat profile support rail. The four screw cover caps supplied prevent unwanted "voltage carry over".

Type

Terminals

Colour

Dimension
LxWxH
mm

Pack.
pcs

Weight
kg/100 pcs.

Item No.

Shopping list

SDB 09 PS

Screw

Light grey

240x191x125

1

110,000

2008808

PS

Polystyrene

Technical information

SDB 09 PS / 2008808

Small distributor
SDB 09 PS


Fabrikat: OBO BETTERMANN
Type: SDB 09 PS
Item No.: 2008808

Einheit: pcs

Installation distributors SDB 03; SDB 05; SDB 09; SDB 12

0,1 MB, PDF

Mounting instructions Distribution box SDB .. PS, SDB .. PC

6,6 MB, PDF

SDB 09 PS / 2008808

On request

VDE symbol approval, small distributor SDB...

0,6 MB, PDF

Additional information

Catalogue

Connection and fastening systems

46,1 MB, PDF

Brochure

SDB small distributor series

3,1 MB, PDF

Update: 24/1/2019