VBS | Connection and fastening systems

Distribution box, 9 division units, with screwless terminal

Suitable for interior and exterior mounting
VDE-tested to DIN EN 61439
Accessories:
· Terminal strip set consisting of: One PE/N terminal (1x25² and 1x16² screw terminal points, 2x4² and 12x2.5² screwless terminals), mini hat profile rail, mounting instructions and fastening set
· Self-adhesive pictograms for installation labelling
· Six elastic cable entries Ø20 mm for cable diameters 0‒17 mm
· One elastic cable entry Ø25 mm for cable diameter 0‒22 mm
· One elastic cable entry Ø32 mm for cable diameter 0‒28 mm
· Two stainless steel external fastenings
· Cover strip for closing off unused separation units

Surface-mounted distribution box, with protective insulation for max. 9 division units. There are 9 break-out openings (8x Ø20 and 1x Ø20/25/32) on both the upper and lower sides incl. pre-mounted 35 mm hat profile support rail. The four screw cover caps supplied prevent unwanted "voltage carry over".

Type

Terminals

Colour

Dimension
LxWxH
mm

Pack.
pcs

Weight
kg/100 pcs.

Item No.

Shopping list

SDB 09 PC

Connector

Light grey

240x191x125

1

103,840

2008848

PC

Polycarbonate

Technical information

SDB 09 PC / 2008848

Small distributor
SDB 09 PC


Fabrikat: OBO BETTERMANN
Type: SDB 09 PC
Item No.: 2008848

Einheit: pcs

Installation distributors SDB 03; SDB 05; SDB 09; SDB 12

0,1 MB, PDF

Mounting instructions Distribution box SDB .. PS, SDB .. PC

6,6 MB, PDF

SDB 09 PC / 2008848

On request

VDE symbol approval, small distributor SDB...

0,6 MB, PDF

Additional information

Catalogue

Connection and fastening systems

46,1 MB, PDF

Brochure

SDB small distributor series

3,1 MB, PDF

Update: 24/1/2019