VBS | Connection and fastening systems

Dolü branch terminals, open on both sides 10 pole

Terminals made of brass, screws of steel, galvanised and transparently passivated, 10-pole, strip separable into individual terminals, open on both sides.
Captive upwards screw.
Nominal cross-section 10 mm².
Nominal voltage 380 V.
Max. connectable cross-sections per terminal: 3 x 10 mm², 4 x 6 mm².

Type

Colour

Pack.
pcs

Weight
kg/100 pcs.

Item No.

Shopping list

71

Black

10

7,030

2055503

PP

Polypropylene

Technical information

71 / 2055503

Dolü branch terminal
71


Brand OBO BETTERMANN
Type: 71
Item No.: 2055503

Unit pcs

Dolü branch terminals, open on both sides 71

0,1 MB, PDF

71 / 2055503

On request

Additional information

Catalogue

Connection and fastening systems

46,1 MB, PDF

Update: 19/1/2019