VBS | Connection and fastening systems

Dolü branch terminals, open on one side

Terminals made of brass, screws of steel, galvanised and transparently passivated, 12-pole, strip separable into individual terminals, only open on one side.
Closed on one side, captive upwards screw.
Nominal cross-section 2,5 mm².
Nominal voltage 250 V.
Nominal current 24 A.
Max. connectable cross-sections per terminal: 4 x 2.5 mm², 5 x 1.5 mm² or 6 x 1 mm².
Delivery sorted by colour: 3 black, 2 blue, 3 yellow-green, 1 brown and 1 grey strip in each packaging unit.

Type

Colour

Pack.
pcs

Weight
kg/100 pcs.

Item No.

Shopping list

70 S

(sorted)

10

2,852

2055201

PA

Polyamide

Technical information

70 S / 2055201

Dolü branch terminal
70 S


Brand OBO BETTERMANN
Type: 70 S
Item No.: 2055201

Unit pcs

Connection terminal 70 S

0 MB, PDF

70 S / 2055201

On request

VDE symbol approval, Dolü branch terminal, 70/S

0,2 MB, PDF

Additional information

Catalogue

Connection and fastening systems

46,1 MB, PDF

Update: 19/1/2019