FineController FC-D for protective contact socket

Item no. 5092800 | EAN 4012195035053

5092800 / FC-D
D
Back to overview
Product description
Product description
Type 3 surge protective device to EN 61643-11,

intended for use in protective contact sockets.



• Adapter connector

• Cut-off unit and function display

• With increased touch protection
  • 5-year warranty
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • EurAsian Conformity
  • Protection device to DIN EN 61643-11 or IEC 61643-11
  • Transition from LPZ 2 to LPZ 3
Technical data

Technical data

Blow-out no
Cable type for surge protection devices Power cable AV
Colour Pure white; RAL 9010
Country-specific version D
Dimension 230V
Height 75 mm
Installation type Wall socket
Integrated back-up fuse no
Length 78,3 mm
Lightning protection zone LPZ 2→3
Max. continuous operating voltage 275 V
Max. mains-side overcurrent protection 16 A
Maximum back-up fuse 16 A
Maximum continuous voltage AC 275 V
Maximum discharge current (8/20 μs) 8 kA
Nominal discharge current (8/20 µs) 3 kA
Nominal discharge surge current 3 kA
Nominal voltage 230 V
Nominal voltage AC (50/60 Hz) 230 V
OBO_Nominal load current (input/output terminal) 16 A
Operating temperature, max. 75 °C
Operating temperature, min. -25 °C
Permitted temperature range, max. 75 °C
Permitted temperature range, min. -25 °C
Protection level <1,5 kV
Protection level [L-N] ≤1,5
Protection rating IP20
Rated current 16 A
Remote signalling no
Response time <25 ns
Signalling on device Visual
SPD to EN 61643-11 Type 3
SPD to IEC 61643-1 Class III
Telecommunications contact no
Test class, type 2 no
Test class, type 3 yes
Version for Schuko
Width 55 mm
All types

All types

Types Country-specific version Item no. Quantity SSU
FC-D D 5092800
1 piece
Downloads

Download

Download
Download

EU declaration of conformity FC-D / 5092800 , 0.11MB , pdf
Download
REACH Declaration of conformity FC-D / 5092800 , 0.12MB , pdf
RoHS Declaration of conformity FC-D / 5092800 , 0.13MB , pdf

Download
Download

No invitation to tender text is available for this product.
mgctlbxN$MZP mgctlbxV$5.2.5 mgctlbxL$C