Fire protection systems

FireBox T100ED with plug-in seal and internal fastening

Halogen-free junction box with pre-mounted, soft plug-in seals, approved for the maintenance of electrical function according to DIN 4102 Part 12.
Maintenance of electrical function classes E30 to E90.

Colour: Pastel orange.

Including pre-mounted connection unit made of high temperature-resistant special ceramic and labelled protective conductor terminal. Supplied with 2 MMS 6x50 fire protection screw ties for anchorless fastening.
Power cable nominal cross-sections: 1.5 to 10 mm² depending on the type, data cables with 0.8 mm wire Ø. Several rigid copper wires with smaller cross-sections per terminal possible.
High protection rating IP66, impact resistance class IK08.

Details on the cable types and manufacturers can be found in the general construction test certificate of the material testing institute NRW, Erwitte.

Type

Nominal
cross-
section
mm²

Number
of
terminals

Entries

Pack.
pcs

Weight
kg/100 pcs.

Item No.

Shopping list

T 100 ED 6-5

6

5

8 x M25
2 x M32

1

34,000

7205530

T 100 ED 10-5

10

5

8 x M25
2 x M32

1

35,900

7205533

PP

Polypropylene

Technical information

T 100 ED 6-5 / 7205530

T 100 ED 10-5 / 7205533

Junction box


Fabrikat: OBO BETTERMANN
Type: T 100 ED 6-5
Item No.: 7205530

Einheit:
Junction box


Fabrikat: OBO BETTERMANN
Type: T 100 ED 10-5
Item No.: 7205533

Einheit:

Mounting instructions FireBox T100 ED..,T 160 ED..

2,9 MB, PDF

T 100 ED 6-5 / 7205530

2,2 MB, STP

T 100 ED 10-5 / 7205533

2,2 MB, STP

General construction test certificate, FireBox

1,6 MB, PDF

Cable specific installation structures, Clips, vertical ladders, cable routing ducts, installation pipes, junction boxes

0,8 MB, PDF

Additional information

Catalogue

Fire protection systems

27,8 MB, PDF

Guide

Fire protection in electrical engineering – A guide to fireproof building installations

12,8 MB, PDF

Brochure

Brochure The Experts

6,6 MB, PDF

Update: 19/1/2019