VBS | Connection and fastening systems

Flat cable threaded connection, metric thread M25

Flat-cable entry, choke-nipple design with metric connecting thread to IEC 432, protection rating IP31, with pre-mounted support sealing ring 107/F.

Type

Thread

Flat
cables/
thickness
mm

Flat
cables/
width
mm

Colour

Pack.
pcs

Weight
kg/100 pcs.

Item No.

Shopping list

106 FL M25 6 30

M25

4-6

27-30

Stone grey

25

2,630

2013006

106 FL M25 8 33

M25

6-8

30-33

Stone grey

25

2,630

2013007

106 FL M25 9 22

M25

7-9

19-22

Stone grey

25

2,630

2013008

106 FL M25 9 39

M25

7-9

36-39

Stone grey

25

2,630

2013009

106 FL M25 10 29

M25

8-10

26-29

Stone grey

25

2,630

2013010

106 FL M25 10 31

M25

8,5-10,5

28,5-31,5

Stone grey

25

2,630

2013011

106 FL M25 12 35

M25

9-12

31-35

Stone grey

25

2,630

2013012

106 FL M25 14 40

M25

11-14

37-40

Stone grey

25

2,680

2013013

106 FL M32 6 30

M32

4-6

27-30

Stone grey

15

3,450

2013015

106 FL M32 8 33

M32

6-8

30-33

Stone grey

15

3,450

2013016

106 FL M32 9 22

M32

7-9

19-22

Stone grey

15

3,450

2013017

106 FL M32 9 39

M32

7-9

36-39

Stone grey

15

3,450

2013018

106 FL M32 10 29

M32

8-10

26-29

Stone grey

15

3,450

2013019

106 FL M32 10 31

M32

8,5-10,5

28,5-31,5

Stone grey

15

3,450

2013020

106 FL M32 12 35

M32

9-12

31-35

Stone grey

15

3,450

2013021

106 FL M32 14 40

M32

11-14

37-40

Stone grey

15

3,500

2013022

PE

Polyethylene

Important dimensions, flat cable threaded connection

G

D

L1

L2

A

B

mm

mm

mm

mm

mm

M25

35

12

40

30

56

Dimensions

Technical information

106 FL M25 6 30 / 2013006

106 FL M25 8 33 / 2013007

106 FL M25 9 22 / 2013008

106 FL M25 9 39 / 2013009

106 FL M25 10 29 / 2013010

106 FL M25 10 31 / 2013011

106 FL M25 12 35 / 2013012

106 FL M25 14 40 / 2013013

106 FL M32 6 30 / 2013015

106 FL M32 8 33 / 2013016

106 FL M32 9 22 / 2013017

106 FL M32 9 39 / 2013018

106 FL M32 10 29 / 2013019

106 FL M32 10 31 / 2013020

106 FL M32 12 35 / 2013021

106 FL M32 14 40 / 2013022

Flat cable threaded connection


Fabrikat: OBO BETTERMANN
Type: 106 FL M25 6 30
Item No.: 2013006
Flat cable threaded connection


Fabrikat: OBO BETTERMANN
Type: 106 FL M25 8 33
Item No.: 2013007
Flat cable threaded connection


Fabrikat: OBO BETTERMANN
Type: 106 FL M25 9 22
Item No.: 2013008
Flat cable threaded connection


Fabrikat: OBO BETTERMANN
Type: 106 FL M25 9 39
Item No.: 2013009
Flat cable threaded connection


Fabrikat: OBO BETTERMANN
Type: 106 FL M25 10 29
Item No.: 2013010
Flat cable threaded connection


Fabrikat: OBO BETTERMANN
Type: 106 FL M25 10 31
Item No.: 2013011
Flat cable threaded connection


Fabrikat: OBO BETTERMANN
Type: 106 FL M25 12 35
Item No.: 2013012
Flat cable threaded connection


Fabrikat: OBO BETTERMANN
Type: 106 FL M25 14 40
Item No.: 2013013
Flat cable threaded connection


Fabrikat: OBO BETTERMANN
Type: 106 FL M32 6 30
Item No.: 2013015
Flat cable threaded connection


Fabrikat: OBO BETTERMANN
Type: 106 FL M32 8 33
Item No.: 2013016
Flat cable threaded connection


Fabrikat: OBO BETTERMANN
Type: 106 FL M32 9 22
Item No.: 2013017
Flat cable threaded connection


Fabrikat: OBO BETTERMANN
Type: 106 FL M32 9 39
Item No.: 2013018
Flat cable threaded connection


Fabrikat: OBO BETTERMANN
Type: 106 FL M32 10 29
Item No.: 2013019
Flat cable threaded connection


Fabrikat: OBO BETTERMANN
Type: 106 FL M32 10 31
Item No.: 2013020
Flat cable threaded connection


Fabrikat: OBO BETTERMANN
Type: 106 FL M32 12 35
Item No.: 2013021
Flat cable threaded connection


Fabrikat: OBO BETTERMANN
Type: 106 FL M32 14 40
Item No.: 2013022

106 FL M25 6 30 / 2013006

0,7 MB, STP

106 FL M25 8 33 / 2013007

0,5 MB, STP

106 FL M25 9 22 / 2013008

0,6 MB, STP

106 FL M25 9 39 / 2013009

On request

106 FL M25 10 29 / 2013010

0,6 MB, STP

106 FL M25 10 31 / 2013011

On request

106 FL M25 12 35 / 2013012

0,6 MB, STP

106 FL M25 14 40 / 2013013

On request

106 FL M32 6 30 / 2013015

On request

106 FL M32 8 33 / 2013016

On request

106 FL M32 9 22 / 2013017

On request

106 FL M32 9 39 / 2013018

On request

106 FL M32 10 29 / 2013019

On request

106 FL M32 10 31 / 2013020

On request

106 FL M32 12 35 / 2013021

On request

106 FL M32 14 40 / 2013022

0,7 MB, STP

Additional information

Catalogue

Connection and fastening systems

46,1 MB, PDF

Update: 19/1/2019