VBS | Connection and fastening systems

Flat cable threaded connection, PG thread

Flat-cable entry, choke-nipple design with PG connecting thread to DIN 40430, protection rating IP31, with pre-mounted support sealing ring 107/F.

Type

Thread

Flat
cables/
thickness
mm

Flat
cables/
width
mm

Colour

Pack.
pcs

Weight
kg/100 pcs.

Item No.

Shopping list

106 FL 21 6 30

Pg 21

4-6

27-30

Stone grey

25

2,006

2012855

106 FL 21 8 33

Pg 21

6-8

30-33

Stone grey

25

1,977

2012782

106 FL 21 9 22

Pg 21

7-9

19-22

Stone grey

25

1,996

2012820

106 FL 21 9 39

Pg 21

7-9

36-39

Stone grey

25

1,975

2012804

106 FL 21 10 29

Pg 21

8-10

26-29

Stone grey

25

1,989

2012839

106 FL 21 10 31

Pg 21

8,5-10,5

28,5-31,5

Stone grey

25

1,999

2012871

106 FL 21 12 35

Pg 21

9-12

31-35

Stone grey

25

1,965

2012847

106 FL 21 14 40

Pg 21

11-14

37-40

Stone grey

25

2,015

2012928

106 FL 29 14 40

Pg 29

11-14

37-40

Stone grey

15

3,500

2012774

PE

Polyethylene

Important dimensions, flat cable threaded connection

G

D

L1

L2

A

B

mm

mm

mm

mm

mm

PG21

35

12

40

30

56

PG 29

46

13

46

30

56

Dimensions

Technical information

106 FL 21 6 30 / 2012855

106 FL 21 8 33 / 2012782

106 FL 21 9 22 / 2012820

106 FL 21 9 39 / 2012804

106 FL 21 10 29 / 2012839

106 FL 21 10 31 / 2012871

106 FL 21 12 35 / 2012847

106 FL 21 14 40 / 2012928

106 FL 29 14 40 / 2012774

Flat cable threaded connection


Fabrikat: OBO BETTERMANN
Type: 106 FL 21 6 30
Item No.: 2012855
Flat cable threaded connection


Fabrikat: OBO BETTERMANN
Type: 106 FL 21 8 33
Item No.: 2012782
Flat cable threaded connection


Fabrikat: OBO BETTERMANN
Type: 106 FL 21 9 22
Item No.: 2012820
Flat cable threaded connection


Fabrikat: OBO BETTERMANN
Type: 106 FL 21 9 39
Item No.: 2012804
Flat cable threaded connection


Fabrikat: OBO BETTERMANN
Type: 106 FL 21 10 29
Item No.: 2012839
Flat cable threaded connection


Fabrikat: OBO BETTERMANN
Type: 106 FL 21 10 31
Item No.: 2012871
Flat cable threaded connection


Fabrikat: OBO BETTERMANN
Type: 106 FL 21 12 35
Item No.: 2012847
Flat cable threaded connection


Fabrikat: OBO BETTERMANN
Type: 106 FL 21 14 40
Item No.: 2012928
Flat cable threaded connection


Fabrikat: OBO BETTERMANN
Type: 106 FL 29 14 40
Item No.: 2012774

106 FL 21 6 30 / 2012855

On request

106 FL 21 8 33 / 2012782

On request

106 FL 21 9 22 / 2012820

On request

106 FL 21 9 39 / 2012804

On request

106 FL 21 10 29 / 2012839

On request

106 FL 21 10 31 / 2012871

On request

106 FL 21 12 35 / 2012847

On request

106 FL 21 14 40 / 2012928

On request

106 FL 29 14 40 / 2012774

On request

Additional information

Catalogue

Connection and fastening systems

46,1 MB, PDF

Update: 19/1/2019