Transient and lightning protection systems

Galvanised steel flat conductor for earth

• According to DIN EN 62561-2 (VDE 0185-561-2)
• Meets the requirements of VDE 0185-305 (IEC 62305)
• Zinc coating: 500 g/m² (approx. 70 µm)
• For lightning protection, earthing systems and ring equipotential bonding

Type

Dimension
W x H
mm

Cross–
section
mm²

Normal
ring
ca. m

Normal
ring
ca. kg

Pack.
m

Weight
kg/100 m

Item No.

Shopping list

5052 DIN 20X2.5

20 x 2,5

50

122

50

122

41,000

5019340

5052 DIN 25X3

25 x 3

75

84

50

84

59,700

5019342

5052 DIN 30X3

30 x 3

90

71

50

71

70,650

5019344

5052 DIN 30X3.5

30 x 3,5

105

30

25

30

84,000

5019345

5052 DIN 30X3.5

30 x 3,5

105

60

50

60

84,000

5019347

5052 DIN 30X4

30 x 4

120

52

50

52

97,000

5019350

5052 DIN 40X4

40 x 4

160

40

51

40

128,000

5019355

5052 DIN 40X5

40 x 5

200

30

50

30

162,000

5019360

St

Steel

FT

Hot-dip galvanised

Technical information

5052 DIN 20X2.5 / 5019340

5052 DIN 25X3 / 5019342

5052 DIN 30X3 / 5019344

5052 DIN 30X3.5 / 5019345

5052 DIN 30X3.5 / 5019347

5052 DIN 30X4 / 5019350

5052 DIN 40X4 / 5019355

5052 DIN 40X5 / 5019360

Flat conductor 5052...

0 MB, PDF

5052 DIN 20X2.5 / 5019340

On request

5052 DIN 25X3 / 5019342

On request

5052 DIN 30X3 / 5019344

On request

5052 DIN 30X3.5 / 5019345

On request

5052 DIN 30X3.5 / 5019347

On request

5052 DIN 30X4 / 5019350

On request

5052 DIN 40X4 / 5019355

On request

5052 DIN 40X5 / 5019360

On request

Additional information

Catalogue

Transient and lightning protection systems

26,2 MB, PDF

Brochure

Lightning and surge protection for maximum safety

8 MB, PDF

Selection aid

Selection aid for foundation and ring earthers according to DIN 18014

0,6 MB, PDF

Update: 19/1/2019