LSA separating strip

Item no. 5084012 | EAN 4012195525196

Back to overview
Product description
Product description
LSA separating strip 2/10 for attaching up to 10 double-cores.



• For use with protection element LSA-BF-180; LSA-BF-24; LSA-B-MAG
• Fastening to mounting trough LSA-M
• Colour: White
• Clampable cross-sections 0.14–0.5 mm2 (AWG 26-20)
LSA-Plus separating strip with the options of temporarily interrupting connections for testing purposes
  • 5-year warranty
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Integrated Service Digital Network, ISDN applications
  • Digital Subscriber Line, DSL applications
  • Analogue telecommunication
Technical data

Technical data

CO2 Footprint (GWP) Cradle-to-Gate 0,0884 kg CO2e / 1 Piece
Colour White
Dimension 40-polig
Number of poles 20
All types

All types

Types Item no. Quantity SSU
LSA-T-LEI 5084012
1 piece
Downloads

Download

Download
Download

LSA-T-LEI / 5084012
Download
mgctlbxN$MZP mgctlbxV$5.2.5 mgctlbxL$C