VBS | Connection and fastening systems

Neutral conductor terminals, with screw contacts, 7 terminals

Neutral conductor connection terminal with 7 terminals up to 16 mm².
Clamping rail, brass, steel screws, electrogalvanised and transparently passivated, for snapping onto 35 mm hat rails to DIN EN 60715 - previously DIN EN 50022 - (transverse) or flat rails 10 x 2-2.5 mm (lengthwise).

Type

Colour

Pack.
pcs

Weight
kg/100 pcs.

Item No.

Shopping list

60 N 7x16 BL

Blue

10

2,900

2054000

PA

Polyamide

Technical information

60 N 7x16 BL / 2054000

Neutral conductor clamp
60 N 7x16 BL


Fabrikat: OBO BETTERMANN
Type: 60 N 7x16 BL
Item No.: 2054000

Einheit: pcs

Neutral and protective conductor terminals 60 N 7… / 60 S 7…

0,1 MB, PDF

60 N 7x16 BL / 2054000

On request

Additional information

Catalogue

Connection and fastening systems

46,1 MB, PDF

Update: 19/1/2019