Transient and lightning protection systems

Photovoltaic housing, type 1+2, with MC connector 900 V DC

System solution with MC4 connector for photovoltaic inverter with 1 MPP tracker

• Varistor arrestor, connectable with cut-off unit in error-resistant Y circuit to VDE 0100-712 (50539-12)
• Low DC protection level: • Low DC protection level: • Low DC protection level: • One PV string input (MC4 plug connector) at one MPP inverter input, up to 15 A DC MC4 connector
• Pre-mounted in polycarbonate housing (IP65), weather-resistant for use outside, including cable gland kit

For DC protection of the inverter in photovoltaic systems.
If there is a danger of condensation forming through wind, ice, temperature or sunlight, further measures may be necessary!

Type

U max
DC
V

Version

Pack.
pcs

Weight
kg/100 pcs.

Item No.

Shopping list

VG-BC DCPH-Y900

900

Equipped in housing with MC4 connector

1

178,500

5088678

VG-BC DCPH-Y900

U max DC

Uc DC

900

SPD to EN 61643-11

 

Type 1+2

Lightning protection zone LPZ

 

0→2

Impulse discharge current (10/350)

Iimp

7

Nominal discharge current (8/20)

In

30

Maximum discharge current (8/20 μs)

Imax

50

Voltage protection level

Up

Response time

tA

Temperature range

ϑ

-40-+80

Protection rating

 

IP65

Connection options

Technical information

VG-BC DCPH-Y900 / 5088678

Technical information, SurgeController V 20-C

0,1 MB, PDF

VG-BC DCPH-Y900 / 5088678

On request

GOST certificate of conformity

3 MB, PDF

DEKRA test report V20-PH

2,6 MB, PDF

VDE test report V20-PH

2,1 MB, PDF

Additional information

Catalogue

Transient and lightning protection systems

26,2 MB, PDF

Brochure

Lightning and surge protection for maximum safety

8 MB, PDF

Brochure

Guide to photovoltaic systems

0,9 MB, PDF

Update: 19/1/2019