Transient and lightning protection systems

Photovoltaic housing with 4 fuses 10 A

Type

U max
DC
V

Version

Pack.
pcs

Weight
kg/100 pcs.

Item No.

Shopping list

VG-C DCPH1000-4S

1000

Type 2 in housing
with 4 PV fuses (10 A)

1

200,000

5088651

VG-C DCPH1000-4S

U max DC

Uc DC

1000

SPD to EN 61643-11

 

Type 2

Lightning protection zone LPZ

 

1→2

Nominal discharge current (8/20)

In

20

Maximum discharge current (8/20 μs)

Imax

40

Voltage protection level

Up

Response time

tA

Connection cross-section rigid

 

0,5-6

Connection cross-section, flexible

 

0,5-6

Temperature range

ϑ

-40-+80

Protection rating

 

IP 65

Connection options

Technical information

VG-C DCPH1000-4S / 5088651

Technical information, VG-C/DC-PH1000-4S

0,2 MB, PDF

VG-C DCPH1000-4S / 5088651

On request

GOST certificate of conformity

3 MB, PDF

DEKRA test report V20-PH

2,6 MB, PDF

VDE test report V20-PH

2,1 MB, PDF

Additional information

Catalogue

Transient and lightning protection systems

26,2 MB, PDF

Brochure

Lightning and surge protection for maximum safety

8 MB, PDF

Brochure

Guide to photovoltaic systems

0,9 MB, PDF

Update: 25/1/2019