Transient and lightning protection systems

Photovoltaic housing with connection terminals, unequipped

System solution for photovoltaic inverter with 3 separate MPP trackers, unequipped

• Varistor arrestor, connectable with cut-off unit in error-resistant Y circuit to VDE 0100-712 (50539-12)
• 5088609: Two PV string inputs (MC4 plug connector) at an MPP inverter input, IN up to 15 A DC per MC4 connector
• 5088573: Per protection device there are 6 terminals up to 6 mm² pre-mounted in the housing, IN up to 30 A DC per terminal
• Unequipped, order covers separately
• Pre-mounted in polycarbonate housing (IP65), UV-resistant for use outside, including cable gland kit


For DC protection of the inverter in photovoltaic systems.
If there is a danger of condensation forming through wind, ice, temperature or sunlight, further measures may be necessary!

Type

U max
DC
V

Version

Pack.
pcs

Weight
kg/100 pcs.

Item No.

Shopping list

VG-BCPV U K 333

1000

For 3 MPPs, unequipped

1

478,000

5088573

VG-BCPV U K 333

U max DC

Uc DC

1000

Connection cross-section rigid

 

0,5-10

Connection cross-section, flexible

 

0,5-6

Temperature range

ϑ

-40-+80

Protection rating

 

IP65

Connection options

Technical information

VG-BCPV U K 333 / 5088573

VG-BCPV U K 333 / 5088573

On request

GOST certificate of conformity

3 MB, PDF

DEKRA test report V20-PH

2,6 MB, PDF

VDE test report V20-PH

2,1 MB, PDF

Additional information

Catalogue

Transient and lightning protection systems

26,2 MB, PDF

Brochure

Lightning and surge protection for maximum safety

8 MB, PDF

Brochure

Guide to photovoltaic systems

0,9 MB, PDF

Update: 19/1/2019