VBS | Connection and fastening systems

Protection conductor terminals, with screw contacts, 12 terminals

Protective conductor connection terminal with 7 terminals up to 16 mm².
Clamping rail, brass, steel screws, electrogalvanised and transparently passivated, for snapping onto 35 x 7.5 mm hat profile rails to DIN EN 60715 (previously DIN EN 50022) (transverse) or flat rails 10 x 2-2.5 mm (lengthwise).

Type

Colour

Pack.
pcs

Weight
kg/100 pcs.

Item No.

Shopping list

60 S 12x16 GN

Green

10

4,200

2054094

PA

Polyamide

Technical information

60 S 12x16 GN / 2054094

Protective conductor clip
60 S 12x16 GN


Fabrikat: OBO BETTERMANN
Type: 60 S 12x16 GN
Item No.: 2054094

Einheit: pcs

60 S 12x16 GN / 2054094

1,4 MB, STP

Additional information

Catalogue

Connection and fastening systems

46,1 MB, PDF

Update: 24/1/2019