VBS | Connection and fastening systems

Protection conductor terminals, with screw contacts, 7 terminals

Protective conductor connection terminal with 7 terminals up to 16 mm².
Clamping rail, brass, steel screws, electrogalvanised and transparently passivated, for snapping onto 35 x 7.5 mm hat profile rails to DIN EN 60715 (previously DIN EN 50022) (transverse) or flat rails 10 x 2-2.5 mm (lengthwise).

Type

Colour

Pack.
pcs

Weight
kg/100 pcs.

Item No.

Shopping list

60 S 7x16 GN

Green

10

2,900

2054019

PA

Polyamide

Technical information

60 S 7x16 GN / 2054019

Protective conductor clip
60 S 7x16 GN


Brand OBO BETTERMANN
Type: 60 S 7x16 GN
Item No.: 2054019

Unit pcs

Neutral and protective conductor terminals 60 N 7… / 60 S 7…

0,1 MB, PDF

60 S 7x16 GN / 2054019

0,9 MB, STP

Additional information

Catalogue

Connection and fastening systems

46,1 MB, PDF

Update: 24/1/2019