Transient and lightning protection systems

PV housing for inverter with 3 MPP trackers, type 1+2, 900 V DC

System solution with MC4 connector for photovoltaic inverter with 3 separate MPP trackers

• Varistor arrestor, connectable with cut-off unit in error-resistant Y circuit to VDE 0100-712 (50539-12)
• Low DC protection level: • Low DC protection level: • Two PV string inputs (MC4 plug connector) at one MPP inverter input, up to 30 A DC per terminal
• Pre-mounted in polycarbonate housing (IP65), UV-resistant for use outside, including cable gland kit


For DC protection of the inverter in photovoltaic systems.
If there is a danger of condensation forming through wind, ice, temperature or sunlight, further measures may be necessary!

Type

U max
DC
V

Version

Pack.
pcs

Weight
kg/100 pcs.

Item No.

Shopping list

VG-BC DCPH900-31

900

For three MPP and with MC4 connection

1

542,000

5088629

VG-BC DCPH900-31

U max DC

Uc DC

900

SPD to EN 61643-11

 

Type 1+2

Lightning protection zone LPZ

 

0→2

Impulse discharge current (10/350)

Iimp

7

Nominal discharge current (8/20)

In

30

Maximum discharge current (8/20 μs)

Imax

60

Voltage protection level

Up

Response time

tA

Temperature range

ϑ

-40-+80

Protection rating

 

IP65

Connection options

Technical information

VG-BC DCPH900-31 / 5088629

Technical information, VG-...DCPH...

0,3 MB, PDF

VG-BC DCPH900-31 / 5088629

On request

GOST certificate of conformity

3 MB, PDF

DEKRA test report V20-PH

2,6 MB, PDF

VDE test report V20-PH

2,1 MB, PDF

Additional information

Catalogue

Transient and lightning protection systems

26,2 MB, PDF

Brochure

Lightning and surge protection for maximum safety

8 MB, PDF

Brochure

Guide to photovoltaic systems

0,9 MB, PDF

Update: 19/1/2019