Transient and lightning protection systems

PV system solution, type 1+2, for inverter with 1 MPP trackers, 900 V DC

Type

U max
DC
V

Version

Pack.
pcs

Weight
kg/100 pcs.

Item No.

Shopping list

VG-V25-BC3-PH900

900

Type 1+2
in housing with terminals

1

93,000

5088591

VG-V25-BC3-PH900

U max DC

Uc DC

900

SPD to EN 61643-11

 

Type 1+2

Lightning protection zone LPZ

 

0→2

Impulse discharge current (10/350)

Iimp

7

Nominal discharge current (8/20)

In

30

Maximum discharge current (8/20 μs)

Imax

50

Voltage protection level

Up

Response time

tA

Connection cross-section rigid

 

1,5-16

Connection cross-section, flexible

 

1,5-10

Temperature range

ϑ

-40-+80

Protection rating

 

IP66

Connection options

Technical information

VG-V25-BC3-PH900 / 5088591

PV system solution in housing

System solution for photovoltaic inverter with 1 separate MPP tracker

• Varistor arrester, connectable with cut-off unit in error-resistant Y circuit to VDE 0100-712 (50539-12)
• For each protection devices, there are 3 terminal points up to 16 mm² premounted in the housing, up to 30 A DC per terminal
• Low DC protection level:
• Pre-mounted in polycarbonate housing (IP66), UV-resistant for the use outside, including cable gland kit


For DC protection of the inverter in photovoltaic systems.
If there is a danger of condensation forming through wind, ice, temperature or sunlight, further measures may be necessary!


Fabrikat: OBO BETTERMANN
Type: VG-V25-BC3-PH900
Item No.: 5088591

Einheit:

Technical information, V 20-C/DC-PH-MS

0,2 MB, PDF

VG-V25-BC3-PH900 / 5088591

On request

GOST certificate of conformity

3 MB, PDF

DEKRA test report V20-PH

2,6 MB, PDF

VDE test report V20-PH

2,1 MB, PDF

Additional information

Catalogue

Transient and lightning protection systems

26,2 MB, PDF

Brochure

Lightning and surge protection for maximum safety

8 MB, PDF

Brochure

Guide to photovoltaic systems

0,9 MB, PDF

Update: 22/1/2019