Transient and lightning protection systems

PV system solution, type 2, for inverter with 1 MPP trackers, 900 V DC

Type

U max
DC
V

Version

Pack.
pcs

Weight
kg/100 pcs.

Item No.

Shopping list

VG-BCPV 900KS 1

900

Type 1+2 with 1
fuse holder (unequipped)

1

85,000

5088580

VG-BCPV 900KS 1

U max DC

Uc DC

900

SPD to EN 61643-11

 

Type 1+2

Lightning protection zone LPZ

 

0→2

Impulse discharge current (10/350)

Iimp

7

Nominal discharge current (8/20)

In

30

Maximum discharge current (8/20 μs)

Imax

60

Voltage protection level

Up

Response time

tA

Connection cross-section rigid

 

0,5-10

Connection cross-section, flexible

 

0,5-6

Temperature range

ϑ

-40-+80

Protection rating

 

IP66

Connection options

Technical information

VG-BCPV 900KS 1 / 5088580

VG-BCPV 900KS 1 / 5088580

On request

GOST certificate of conformity

3 MB, PDF

DEKRA test report V20-PH

2,6 MB, PDF

VDE test report V20-PH

2,1 MB, PDF

Additional information

Catalogue

Transient and lightning protection systems

26,2 MB, PDF

Brochure

Lightning and surge protection for maximum safety

8 MB, PDF

Brochure

Guide to photovoltaic systems

0,9 MB, PDF

Update: 25/1/2019