Transient and lightning protection systems

PV system solution, type 2, for inverter with 2 MPP trackers, 1,000 V DC

Type

U max
DC
V

Version

Pack.
pcs

Weight
kg/100 pcs.

Item No.

Shopping list

VG-CPV 1000K 330

1000

For two MPP
and with terminal connection

1

468,000

5088582

VG-CPV 1000K 330

U max DC

Uc DC

1000

SPD to EN 61643-11

 

Type 2

Lightning protection zone LPZ

 

1→2

Nominal discharge current (8/20)

In

20

Maximum discharge current (8/20 μs)

Imax

40

Voltage protection level

Up

Response time

tA

Temperature range

ϑ

-40-+80

Protection rating

 

IP65

Connection options

Technical information

VG-CPV 1000K 330 / 5088582

VG-CPV 1000K 330 / 5088582

On request

GOST certificate of conformity

3 MB, PDF

DEKRA test report V20-PH

2,6 MB, PDF

VDE test report V20-PH

2,1 MB, PDF

Additional information

Catalogue

Transient and lightning protection systems

26,2 MB, PDF

Brochure

Lightning and surge protection for maximum safety

8 MB, PDF

Brochure

Guide to photovoltaic systems

0,9 MB, PDF

Update: 22/1/2019