PV system solution, type 2, to 1,000 V DC with switch disconnector (32 A)

Item no. 5088660 | EAN 4012195981183

5088660 / VG-C DC-TS1000
IP65
Product description

Product description

System solution for circuit breaker photovoltaic inverter with 1 MPP tracker• Varistor arrester, connectable with cut-off unit in error-resistant Y circuit to VDE 0100-712 (50539-12) • Low DC protection level: < 4.0 kV (Voc max = 1,000 V DC with V2ß-B+C/0-500PV) • Circuit breaker (1,000 V; 32 A) for secure switch-off of the DC string cable• Per protection device, there is 1 terminal up to 6 mm² pre-mounted in the housing, up to 30 A DC per terminal • Pre-mounted in polycarbonate housing (IP65), UV-resistant for use outside, including cable gland kitFor DC protection of the inverter in photovoltaic systems.If there is a danger of condensation forming through wind, ice, temperature or sunlight, further measures may be necessary!
  • 5-year warranty
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Protection device to DIN EN 61643-11 or IEC 61643-11
  • Transition from LPZ 1 to LPZ 2
  • Installation electrotechnical expertise
Technical data

Technical data

Cable type for surge protection devices Power cable DC (PV)
Colour Light grey; RAL 7035
Conductor cross-section, rigid (single-wire/multiwire), max. 6 mm²
DC network form yes
Depth 122 mm
Dimension 1000V DC
Equipped with load-break switch yes
Installation type Pre-mounted in the housing
IT network form no
Lightning protection zone LPZ 1→2
Max. Input current per string 30 A
Max. Input voltage DC 1000 V
Max. Output current 30 A
Maximum continuous voltage DC 1000
Maximum discharge current (8/20 μs) 40 kA
Monitoring function no
Network form DC
Nominal discharge current (8/20 µs) 20 kA
Number of cable entries 16
Number of inputs 1
Number of string inputs 1
Operating temperature, max. 80 °C
Operating temperature, min. -40 °C
Other network form no
Permitted temperature range, max. 40 °C
Permitted temperature range, min. -25 °C
Protection rating IP65
Protection rating IK code IK07.
Remote signalling no
Response time <25 ns
Signalling on device Visual
SPD to EN 61643-11 Type 2
SPD to IEC 61643-1 Class II
Test class, type 1 no
Test class, type 2 yes
Test class, type 3 no
TN network form no
TN-C network form no
TN-C-S network form no
TN-S network form no
TT network form no
Type of entry Gland
Version for Type 2 and Benedikt LS32-SMA-A4 DC isolator

Dimensions

Height 200 mm
Width 250 mm

Connectivity options

Conductor cross-section, rigid (single-wire/multiwire), min. 0,5 mm²
All types

All types

Types Protection rating Item no. Quantity SSU
VG-C DC-TS1000 IP65 5088660
1 piece
Downloads

Download

Download

Download

Download
Download

VG-C DC-TS1000 / 5088660
Download