- Product description
-
Product description
CombiController upper part - type 1+2, combination arrester for photovoltaic systems
• For surge protection equipotential bonding to VDE 0100-443 (IEC 60364-4-44)
• Arresting capacity to 7 kA (10/350) and 50 kA (8/20) per pole
• Low DC voltage protection level: < 1.5 kV per pole (Y circuit: 3.0 kV and Voc max = 900 V DC)
• Plug-in arrester with thermodynamic cut-off unit and visual function display
• Encapsulated, zinc oxide varistor arrester for use in distributor housings
• High current carrying capacity with long lifespan
Application: PV systems with lightning protection system
- Technical data
-
Technical data
Blow-out no Dimension 450V DC Lightning protection zone LPZ 0→2 Lightning surge current (10/350 μs) 7 kA Maximum back-up fuse 160 A Maximum continuous voltage AC 385 Maximum continuous voltage DC 450 Maximum discharge current (8/20 μs) 50 kA Nominal discharge current (8/20 µs) 30 kA Operating temperature, max. 80 °C Operating temperature, min. -40 °C Pole version 1 Protection rating IP20 Remote signalling no Response time <25 ns Signalling on device Visual SPD to EN 61643-11 Type 1+2 SPD to IEC 61643-1 Class I+II Version for 1-pole, PV upper part with Y base to 900 V DC Connectivity options
Max. mains-side overcurrent protection 160 - All types
- Downloads
-
Data sheet V25-B+C 0-450PV / 5097065 , 0.20MB , pdfDeclaration of conformity V25-B+C 0-450PV / 5097065 , 0.17MB , pdfREACH Declaration of conformity V25-B+C 0-450PV / 5097065 , 0.12MB , pdfSelection aid Selection aid, surge protection , 2.00MB , pdf
English