Transient and lightning protection systems

Round conductor, aluminium

• According to DIN EN 62561-2 (VDE 0185-561-2)
• Corresponds to the requirements of VDE 0185-305 (IEC 62305)
• RD 8 ALU: Semi-hard (E-AlMgSi0.5 corresponds to DIN 48801)
• RD 8 ALU-T: Can be subjected to torsion (E-AlMgSi0.5 corresponds to DIN 48801)
• RD 10 ALU: Pure aluminium (E-Al corresponds to DIN 48801)
• AL and ALMgSi may not be routed directly on, in or under plaster, mortar or concrete, nor routed in the earth

Type

Nominal
size Ø
mm

Cross–
section
mm²

Normal
ring
ca. m

Normal
ring
ca. kg

Pack.
m

Weight
kg/100 m

Item No.

Shopping list

RD 8-ALU

8

50

150

20

150

13,500

5021286

RD 8-ALU-T

8

50

150

20

150

13,500

5021294

RD 8-ALU-T 75

8

50

75

10

75

13,500

5021296

RD 10-ALU

10

78

95

20

95

21,000

5021308

Alu

Aluminium

Technical information

RD 8-ALU / 5021286

RD 8-ALU-T / 5021294

RD 8-ALU-T 75 / 5021296

RD 10-ALU / 5021308

Round cable RD 8...

0 MB, PDF

RD 8-ALU / 5021286

0,1 MB, STP

RD 8-ALU-T / 5021294

On request

RD 8-ALU-T 75 / 5021296

On request

RD 10-ALU / 5021308

0,1 MB, STP

Additional information

Catalogue

Transient and lightning protection systems

26,2 MB, PDF

Brochure

Lightning and surge protection for maximum safety

8 MB, PDF

Selection aid

Selection aid for foundation and ring earthers according to DIN 18014

0,6 MB, PDF

Update: 19/1/2019